Select a different country or region to see content for your location.
United States
18:36:11 GMT+0000 (Coordinated Universal Time)


BND2272-H-W-T-AL-D
Housing body
For bearings with a conical bore and clamping sleeve with constant diameter,BND






Main Dimensions & Performance Data
d1 | 340 mm | |
a | 1.280 mm | Length base |
h1 | 820 mm | |
g1 | 375 mm | |
g2 | 435 mm | |
≈m | 654 kg | Weight |
Dimensions
b | 400 mm | |
c | 130 mm | Height base foot |
D | 650 mm | Outside Diameter |
g | 205 mm | |
g3 | 185 mm | Locking collar width g3 |
g4 | 178 mm | Locking collar width g4 |
h | 410 mm | Distance shaft axis |
k | 5 mm | Axial displacement |
m | 1.040 mm | Distance fixing bore |
n | 210 mm | Bore distance width |
s | M64 | |
s2 | M30 | |
s2 | 8 | Number of screwing holes |
t | 710 mm | |
u | 72 mm | |
v | 90 mm | Lenght oblong hole |
Additional information
H3172-HG | Adaptive Sleeve | |
22272..-K | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.