Select a different country or region to see content for your location.
United States
22:51:02 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
F | 40 mm | Raceway diameter inner ring |
B | 16,5 mm | Width |
rmin | 0,3 mm | Minimum chamfer dimension |
30 ° | Chamfer angle | |
≈m | 0,037 kg | Weight |
Downloads:
Your current product variant
Lubrication hole | Without | |
Special features | Without |

