Select a different country or region to see content for your location.
United States
20:22:52 GMT+0000 (Coordinated Universal Time)


LTE16-100-B-1
Linear table
Linear tables with closed shaft guidance system, without drive, with shaft support block type B, with bellows









Main Dimensions & Performance Data
B1 | 100 mm | Total Width |
L | 100 mm | Length of Carriage |
Mounting dimensions
B3B | 100 mm | Width of Shaft Support Blocks |
G3 | M8 | Thread |
G43 | M6 | Thread |
JB43 | 88 mm | |
JL43 | 88 mm | |
jB3 | 82 mm | |
jL3 | 9 mm | |
K43 | M5 | Thread |
S3 | 15 mm | |
T3 | 8 mm | |
t43 | 13 mm | Depth of Thread |
Dimensions
BB | 20 mm | Length of Bellows Fastener |
FBL | 1,5 | Effective length factor of bellow |
H1 | 36 mm | Height of Carriage |
H3B | 32 mm | Height of Shaft Support Blocks |
h1 | 18 mm | |
h3B | 16 mm | |
L3 | 18 mm | Length of Shaft Support Blocks |
D7 | 16 mm | Ø Shaft, Tolerance h7 |
Technical data
RX | 55,6 mm | |
RZ | 54 mm | |
mLAW | 0,9 kg | Mass of Carriage |
vmax | 5 m/s | Maximum Speed |
amax | 50 m/s2 | Maximum Acceleration |
CI | 1.870 N | Load direction I: compressive load |
C0I | 2.120 N | Load direction I: compressive load |
CII | 1.870 N | Load direction II: tensile load |
C0II | 2.120 N | Load direction II: tensile load |
CIII | 1.870 N | Load direction III: lateral load |
C0III | 2.120 N | Load direction III: lateral load |
M0x per | 57 Nm | Max. permissible static moment per Carriage 1 |
M0y per | 48 Nm | Max. permissible static moment per Carriage 1 |
M0z per | 45 Nm | Max. permissible static moment per Carriage 1 |
Additional information
KB16-P | Linear Ball Bearings 2 |
Temperature range
0 °C | Minimum operating Temperatur | |
80 °C | Maximum operating Temperatur |
Footnotes
1

2
The deflection of the shafts must be taken into consideration. Design of linear ball bearing guidance systems: see Catalogue WF1.
Downloads:
Your current product variant
Size code | 16 | |
Length of carriage | 100 | 100 mm |
Version | B | |
Drive type | OA | Without drive |
Bellow | 1 | Yes |

