Select a different country or region to see content for your location.
United States
00:09:02 GMT+0000 (Coordinated Universal Time)


7292-B-MPB
Angular contact ball bearing
Angular contact ball bearing 72..-B-MPB, single row, solid brass cage


Main Dimensions & Performance Data
d | 460 mm | Bore diameter |
D | 830 mm | Outside diameter |
B | 118 mm | Width |
Cr | 940.000 N | Basic dynamic load rating, radial |
C0r | 2.260.000 N | Basic static load rating, radial |
Cur | 46.500 N | Fatigue load limit, radial |
nG | 1.140 1/min | Limiting speed |
nϑr | 690 1/min | Reference speed |
≈m | 1 g | Weight |
Mounting dimensions
da min | 492 mm | Minimum diameter of shaft shoulder |
Da max | 798 mm | Maximum diameter of housing shoulder |
Db max | 813 mm | Maximum diameter of housing shoulder |
ra max | 6 mm | Maximum fillet radius of shaft |
ra1 max | 3 mm | Maximum fillet radius of housing |
Dimensions
rmin | 7,5 mm | Minimum chamfer dimension |
r1 min | 4 mm | Minimum chamfer dimension |
D1 | 677,5 mm | Shoulder diameter on outer ring wide side face |
d1 | 612,3 mm | Shoulder diameter on inner ring wide side face |
a | 329,6 mm | Distance between the apexes of the pressure cones |
α | 40 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Your current product variant
Design variant | B | B |
Sealing | Without | Not sealed |
Cage | MPB | Solid brass cage, inner ring guided |
Tolerance class | PN | Normal (PN) |
Dimensional / heat stabilization | S1 | Rings dimensional stabilized up to 200° |
Lubricant | Without | Bearing not greased |
Characteristics
Operating conditions for bearing 7292-B-MPB
New
CO₂e caused by friction during operation
Schaeffler now offers comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating TemperatureElectricity in EU new_badge
Energy source8766 h new_badge
Operating time20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
For Operation new_badge info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting angular contact | Englisch
Mounting of rolling bearings -Mounting of angular contact ball bearings and tapered roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch