Select a different country or region to see content for your location.
United States
10:57:22 GMT+0000 (Coordinated Universal Time)


SNS4084-Z-D
Plummer block housing
Plummer block housing, split, for spherical roller bearings with cylindrical bore, metric shaft diameters, for grease lubrication






Main Dimensions & Performance Data
h1 | 715 mm | Housing height |
g | 400 mm | Housing width |
a | 1.040 mm | Length base |
≈m | 498,7 kg | Weight |
Dimensions
c | 120 mm | Base height |
b | 360 mm | Base width |
n2 | 220 mm | Base hole distance 2 |
D | 620 mm | Bearing seat |
e | 30 mm | Center offset |
h | 360 mm | Center height |
k | 220 mm | Bearing seat width |
m | 870 mm | Base hole distance 1 |
s | M36 | Screw size base hole fixing |
u | 42 mm | Base hole width |
v | 50 mm | Base hole length |
Downloads:
Your current product variant
Material | D | Spheroidal graphite cast iron |


Recently viewed products

Wait to see recently viewed products