Select a different country or region to see content for your location.
United States
17:42:40 GMT+0000 (Coordinated Universal Time)


294/750-E1-MB
Axial spherical roller bearing
Axial spherical roller bearings 294..-E1, main dimensions to DIN 728/ISO 104, single direction, separable


Main Dimensions & Performance Data
d | 750 mm | Bore diameter |
D | 1.280 mm | Outside diameter |
T | 315 mm | Section height |
Ca | 19.000.000 N | Basic dynamic load rating, axial |
C0a | 84.000.000 N | Basic static load rating, axial |
Cua | 6.700.000 N | Fatigue load limit, axial |
nG | 455 1/min | Limiting speed |
nϑr | 206 1/min | Reference speed |
≈m | 1.648,7 kg | Weight |
Mounting dimensions
da min | 1.015 mm | Minimum diameter shaft shoulder |
Da max | 1.130 mm | Maximum diameter of housing shoulder |
Db min | 1.310 mm | Minimum bore diameter housing |
db max | 811 mm | Maximum distance sleeve |
ra max | 12 mm | Maximum recess radius |
Dimensions
D1 | 964 mm | Bore diameter housing washer |
d1 | 1.180 mm | Rip diameter shaft washer |
rmin | 15 mm | Minimum chamfer dimension |
T1 | 153 mm | Height of the housing washer |
T2 | 121 mm | Height of shaft washer |
T3 | 210 mm | Height of the shaft washer |
T4 | 305 mm | Height of shaft washer, inc. lip ring |
A | 436 mm | Distance of the center point |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Operating conditions for bearing 294/750-E1-MB
In work for 294/750-E1-MB
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch