Select a different country or region to see content for your location.
United States
17:42:28 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
d1 | 4 15/16 in | Bore diameter (Inch) |
G | 5,497 | Thread |
12 | Threads per inch | |
B1 | 3 15/16 in | Sleeve length (Inch) |
d2 | 7 1/16 in | Outside diameter nut (Inch) |
≈m | 10,501 lbs | Weight |
Dimensions
d | 5 1/2 in | Bore diameter bearing (Inch) |
B2 | 3 13/16 in | Width nut and lock (Inch) |
Additional information
AN-28 | Locknut | |
W-28 | Fuse | |
1:12 | Taper |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products