Select a different country or region to see content for your location.
United States
12:25:53 GMT+0000 (Coordinated Universal Time)


NATV8
Yoke type track roller
Yoke type track rollers NATV, full complement needle roller set, with axial guidance, gap seals on both sides
Replaces
NATR8V, NATV 8
Preferred product

Main Dimensions & Performance Data
d | 8 mm | Bore diameter |
D | 24 mm | Outside diameter |
B | 15 mm | Width of the bearing |
Cr w | 7.800 N | Basic dynamic load rating, radial |
C0r w | 11.700 N | Basic static load rating, radial |
Cur w | 1.620 N | Fatigue load limit, radial |
nD G | 2.500 1/min | Speed on permanent grease lubrication |
F0r per | 11.700 N | Permissible static load, radial |
Fr per | 10.200 N | Permissible dynamic load outer ring, radial |
≈m | 41,9 g | Weight |
Dimensions
C | 14 mm | Width, outer ring |
d2 | 19 mm | Outside diameter of thrust washer |
rmin | 0,3 mm | Minimum chamfer dimension |
R | 500 mm | Radius of outer ring outside profile |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting track rollers | Englisch
Mounting of rolling bearings - Mounting of track rollers

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch