Select a different country or region to see content for your location.
United States
21:26:45 GMT+0000 (Coordinated Universal Time)


NATV10
Yoke type track roller
Yoke type track rollers NATV, full complement needle roller set, with axial guidance, gap seals on both sides
Replaces
NATR10V, NATV 10
Preferred product

Main Dimensions & Performance Data
d | 10 mm | Bore diameter |
D | 30 mm | Outside diameter |
B | 15 mm | Width of the bearing |
Cr w | 9.500 N | Basic dynamic load rating, radial |
C0r w | 15.100 N | Basic static load rating, radial |
Cur w | 2.080 N | Fatigue load limit, radial |
nD G | 2.100 1/min | Speed on permanent grease lubrication |
F0r per | 15.100 N | Permissible static load, radial |
Fr per | 14.800 N | Permissible dynamic load outer ring, radial |
≈m | 65,871 g | Weight |
Dimensions
C | 14 mm | Width, outer ring |
d2 | 23 mm | Outside diameter of thrust washer |
rmin | 0,6 mm | Minimum chamfer dimension |
R | 500 mm | Radius of outer ring outside profile |
Operating conditions for bearing NATV10
In work for NATV10
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting track rollers | Englisch
Mounting of rolling bearings - Mounting of track rollers

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch