Select a different country or region to see content for your location.
United States
14:53:45 GMT+0000 (Coordinated Universal Time)


NATR6
Yoke type track roller
Yoke type track rollers NATR, with axial guidance, gap seals on both sides
Replaces
NATR 6
Preferred product

Main Dimensions & Performance Data
d | 6 mm | Bore diameter |
D | 19 mm | Outside diameter |
B | 12 mm | Width, inner ring |
Cr w | 3.550 N | Basic dynamic load rating, radial |
C0r w | 4.100 N | Basic static load rating, radial |
Cur w | 560 N | Fatigue load limit, radial |
nD G | 11.000 1/min | Speed on permanent grease lubrication |
F0r per | 4.100 N | Permissible static load, radial |
Fr per | 4.100 N | Permissible dynamic load outer ring, radial |
≈m | 0,176 kg | Weight |
Dimensions
C | 11 mm | Width, outer ring |
d2 | 15 mm | Outside diameter of thrust washer |
rmin | 0,15 mm | Minimum chamfer dimension |
R | 500 mm | Radius of outer ring outside profile |
Your current product variant
Sealing | SPSP | Gap seal on both sides |
Outer Ring profile | R500 | R500 |
Relubrication feature | IR | Via inner ring |
Characteristics
Operating conditions for bearing NATR6
In work for NATR6
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting track rollers | Englisch
Mounting of rolling bearings - Mounting of track rollers

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch