Select a different country or region to see content for your location.
United States
06:24:42 GMT+0000 (Coordinated Universal Time)



PWKRE80-2RS-XL
Yoke type track roller
Stud type track rollers PWKRE..-2RS, with axial guidance, full complement cylindrical roller set, with eccentric collar, lip seals on both sides
Replaces
PWKRE 80.2RS, PWKRE80-2RS
Preferred product

Main Dimensions & Performance Data
D | 80 mm | Outside diameter |
d1 | 30 mm | Fit diameter of roller stud / stud |
B | 100 mm | Width |
Cr w | 57.000 N | Basic dynamic load rating, radial |
C0r w | 77.000 N | Basic static load rating, radial |
Cur w | 10.900 N | Fatigue load limit, radial |
nD G | 1.800 1/min | Speed on permanent grease lubrication |
F0r per | 77.000 N | Permissible static load, radial |
Fr per | 59.000 N | Permissible dynamic load outer ring, radial |
≈m | 1,67 kg | Weight |
Dimensions
B1 | 37 mm | Witdh of thrust washer |
B2 | 63 mm | Bolt/stud length effectively |
C | 35 mm | Width, outer ring |
C1 | 1 mm | Protrusion outer ring to thrust washer |
rmin | 1,1 mm | Minimum chamfer dimension |
d2 | 47 mm | Stop diameter of thrust washer |
G | M30X1,5 | Thread |
IG | 32 mm | Thread length |
W | 14 mm | Width of flats |
de | 35 mm | Diameter of eccentric |
Be | 29 mm | Width, eccentric |
e | 1,5 mm | Eccentricity |
Additional information
NIPA3X9,5 | Drive-fit lubrication nipple | |
MA | 450 Nm | Tightening torque nut |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting track rollers | Englisch
Mounting of rolling bearings - Mounting of track rollers

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch