Select a different country or region to see content for your location.
United States
22:46:17 GMT+0000 (Coordinated Universal Time)



PWKRE52-2RS-XL
Yoke type track roller
Stud type track rollers PWKRE..-2RS, with axial guidance, full complement cylindrical roller set, with eccentric collar, lip seals on both sides
Replaces
PWKRE 52.2RS, PWKRE52-2RS
Preferred product

Main Dimensions & Performance Data
D | 52 mm | Outside diameter |
d1 | 20 mm | Fit diameter of roller stud / stud |
B | 66 mm | Width |
Cr w | 25.500 N | Basic dynamic load rating, radial |
C0r w | 33.500 N | Basic static load rating, radial |
Cur w | 4.200 N | Fatigue load limit, radial |
nD G | 3.800 1/min | Speed on permanent grease lubrication |
F0r per | 33.500 N | Permissible static load, radial |
Fr per | 21.800 N | Permissible dynamic load outer ring, radial |
≈m | 0,461 kg | Weight |
Dimensions
B1 | 25,6 mm | Witdh of thrust washer |
B2 | 40,5 mm | Bolt/stud length effectively |
C | 24 mm | Width, outer ring |
C1 | 0,8 mm | Protrusion outer ring to thrust washer |
rmin | 1 mm | Minimum chamfer dimension |
d2 | 31 mm | Stop diameter of thrust washer |
G | M20X1,5 | Thread |
IG | 21 mm | Thread length |
W | 10 mm | Width of flats |
de | 24 mm | Diameter of eccentric |
Be | 18 mm | Width, eccentric |
e | 1 mm | Eccentricity |
Additional information
NIPA2X7,5 | Drive-fit lubrication nipple | |
MA | 120 Nm | Tightening torque nut |
Your current product variant
Sealing | 2RS | Protected lip seal on both sides |
Outer Ring profile | IOP | Optimized INA-profile |
Grease nipples | 2x | Drive-fit lubrication nipple unmounted 2x |
Relubrication feature | KS | Via head and stud |
Assembling aid head | I6 | Hexagon socket |
Mounting aid stud | I6 | Hexagon socket |
Characteristics
Operating conditions for bearing PWKRE52-2RS-XL
In work for PWKRE52-2RS-XL
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting track rollers | Englisch
Mounting of rolling bearings - Mounting of track rollers

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch