Select a different country or region to see content for your location.
United States
17:54:22 GMT+0000 (Coordinated Universal Time)



7228-B-XL-MP
Schrägkugellager
Schrägkugellager 72..-B-XL-MP, einreihig, X-life, Massivkäfig Messing
Replaces
7228-B-MP, 7228B.MP
Preferred product


Main Dimensions & Performance Data
d | 140 mm | Bore diameter |
D | 250 mm | Outside diameter |
B | 42 mm | Width |
Cr | 214.000 N | Basic dynamic load rating, radial |
C0r | 231.000 N | Basic static load rating, radial |
Cur | 11.500 N | Fatigue load limit, radial |
nG | 4.450 1/min | Limiting speed |
nϑr | 3.100 1/min | Reference speed |
≈m | 8,55 kg | Weight |
Mounting dimensions
da min | 154 mm | Minimum diameter of shaft shoulder |
Da max | 236 mm | Maximum diameter of housing shoulder |
Db max | 243 mm | Maximum diameter of housing shoulder |
ra max | 2,5 mm | Maximum fillet radius of shaft |
ra1 max | 1 mm | Maximum fillet radius of housing |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
r1 min | 1,1 mm | Minimum chamfer dimension |
D1 | 207,5 mm | Shoulder diameter on outer ring wide side face |
d1 | 183,5 mm | Shoulder diameter on inner ring wide side face |
a | 102,8 mm | Distance between the apexes of the pressure cones |
α | 40 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Your current product variant
Designvariante | B | B |
Dichtung | Ohne | Nicht gedichtet |
Käfig | MP | Massivkäfig aus Messing, wälzkörpergeführt |
Toleranzklasse | PN | Normal (PN) |
Maß-/Wärmestabilisierung | S1 | Ringe maßstabililisiert bis 200° |
Fett | Ohne | Lager nicht befettet |
Characteristics
Operating conditions for bearing 7228-B-XL-MP
New
CO₂e caused by friction during operation
Schaeffler now offers comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating TemperatureElectricity in EU new_badge
Energy source8766 h new_badge
Operating time20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
For Operation new_badge info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting angular contact | Englisch
Mounting of rolling bearings -Mounting of angular contact ball bearings and tapered roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2015-03-13 | Broschüre | OES | Englisch
Single Row Angular Contact Ball Bearings

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch