Select a different country or region to see content for your location.
United States
01:00:26 GMT+0000 (Coordinated Universal Time)



7006-B-XL-TVP
Angular contact ball bearing
Angular contact ball bearing 70..-B-XL-TVP, single row, X-life, plastic cage
Replaces
7006-B-TVP, 7006B.TVP
Preferred product


Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
D | 55 mm | Outside diameter |
B | 13 mm | Width |
Cr | 19.900 N | Basic dynamic load rating, radial |
C0r | 13.400 N | Basic static load rating, radial |
Cur | 930 N | Fatigue load limit, radial |
nG | 16.800 1/min | Limiting speed |
nϑr | 10.200 1/min | Reference speed |
≈m | 0,106 kg | Weight |
Mounting dimensions
da min | 34,6 mm | Minimum diameter of shaft shoulder |
Da max | 50,4 mm | Maximum diameter of housing shoulder |
Db max | 51,8 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius of shaft |
ra1 max | 0,6 mm | Maximum fillet radius of housing |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
r1 min | 0,6 mm | Minimum chamfer dimension |
D1 | 47,05 mm | Shoulder diameter on outer ring wide side face |
D2 | 47,7 mm | Caliber diameter on outer ring wide side face |
D3 | 51,93 mm | Caliber diameter on outer ring small side face |
d1 | 41,26 mm | Shoulder diameter on inner ring wide side face |
d2 | 38,04 mm | Caliber diameter on inner ring wide side face |
a | 24,9 mm | Distance between the apexes of the pressure cones |
α | 40 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Your current product variant
Design variant | B | B |
Sealing | Without | Not sealed |
Cage | TVP | Solid cage made of glass-fiber reinforced polyamid PA66 |
Tolerance class | PN | Normal (PN) |
Dimensional / heat stabilization | S0 | Rings dimensional stabilized up to 150° |
Lubricant | Without | Bearing not greased |
Characteristics
Operating conditions for bearing 7006-B-XL-TVP
In work for 7006-B-XL-TVP
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting angular contact | Englisch
Mounting of rolling bearings -Mounting of angular contact ball bearings and tapered roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2015-03-13 | Broschüre | OES | Englisch
Single Row Angular Contact Ball Bearings

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch