Select a different country or region to see content for your location.
United States
14:08:09 GMT+0000 (Coordinated Universal Time)



3309-BD-XL
Angular contact ball bearing
Angular contact ball bearing 33..-BD-XL, double row, X-life, steel sheet metal cage
Replaces
3309-BD
Preferred product


Main Dimensions & Performance Data
d | 45 mm | Bore diameter |
D | 100 mm | Outside diameter |
B | 39,7 mm | Width |
Cr | 72.000 N | Basic dynamic load rating, radial |
C0r | 54.000 N | Basic static load rating, radial |
Cur | 3.700 N | Fatigue load limit, radial |
nG | 7.300 1/min | Limiting speed |
nϑr | 6.700 1/min | Reference speed |
≈m | 1,31 kg | Weight |
Mounting dimensions
da min | 54 mm | Minimum diameter shaft shoulder |
Da max | 91 mm | Maximum diameter of housing shoulder |
ra max | 1,5 mm | Maximum fillet radius |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
D1 | 84,39 mm | Shoulder diameter outer ring |
d1 | 65,45 mm | Shoulder diameter inner ring |
a | 57,8 mm | Distance between the apexes of the pressure cones |
α | 30 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Your current product variant
Design variant | B | Bearing without filling slot |
Changed internal design | D | D |
Sealing | Without | Not sealed |
Cage | JH | Steel sheet metal |
Tolerance class | P6 | Class6 (P6), better than PN |
Dimensional / heat stabilization | S0 | Rings dimensional stabilized up to 150° |
Lubricant | Without | Bearing not greased |
Axial internal clearance | CN | Group N (CN) |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2015-02-13 | Broschüre | OZS | Englisch
Double Row Angular Contact Ball Bearings

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting angular contact | Englisch
Mounting of rolling bearings -Mounting of angular contact ball bearings and tapered roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch