Select a different country or region to see content for your location.
United States
16:34:18 GMT+0000 (Coordinated Universal Time)


3307-DA
Angular contact ball bearing
Angular contact ball bearing 33..-DA, double row, split inner ring, steel sheet metal cage
Replaces
3307D, 3307DA
Preferred product


n.r.
DA | Design variant | |
≈m | 0,837 kg | Weight |
Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
D | 80 mm | Outside diameter |
B | 34,9 mm | Width |
Cr | 50.000 N | Basic dynamic load rating, radial |
C0r | 41.000 N | Basic static load rating, radial |
Cur | 2.650 N | Fatigue load limit, radial |
nG | 9.600 1/min | Limiting speed |
nϑr | 7.100 1/min | Reference speed |
Mounting dimensions
da min | 44 mm | Minimum diameter shaft shoulder |
Da max | 71 mm | Maximum diameter of housing shoulder |
ra max | 1,5 mm | Maximum fillet radius |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
D1 | 69,5 mm | Shoulder diameter outer ring |
d1 | 55,2 mm | Shoulder diameter inner ring |
a | 74,8 mm | Distance between the apexes of the pressure cones |
α | 45 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting angular contact | Englisch
Mounting of rolling bearings -Mounting of angular contact ball bearings and tapered roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch