Select a different country or region to see content for your location.
United States
15:03:57 GMT+0000 (Coordinated Universal Time)


61812-2RSR-Y
Deep groove ball bearing
Deep groove ball bearing 618..-2RSR-Y, single row, seals, brass sheet metal cage
Replaces
61812.2RS.Y


Main Dimensions & Performance Data
d | 60 mm | Bore diameter |
D | 78 mm | Outside diameter |
B | 10 mm | Width |
Cr | 12.600 N | Basic dynamic load rating, radial |
C0r | 11.100 N | Basic static load rating, radial |
Cur | 710 N | Fatigue load limit, radial |
nG | 4.100 1/min | Limiting speed |
≈m | 0,105 kg | Weight |
Mounting dimensions
da min | 62 mm | Minimum diameter shaft shoulder |
Da max | 76 mm | Maximum diameter of housing shoulder |
ra max | 0,3 mm | Maximum fillet radius |
Dimensions
rmin | 0,3 mm | Minimum chamfer dimension |
D1 | 72,4 mm | Shoulder diameter outer ring |
D2 | 74,58 mm | Caliber diameter outer ring |
d1 | 65,6 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 16,3 | Calculation factor |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch