Select a different country or region to see content for your location.
United States
15:12:07 GMT+0000 (Coordinated Universal Time)


NJ414-XL-M1
Cylindrical roller bearing
Cylindrical roller bearing NJ..-M1, with cage, single row, semi-locating bearing, 2 ribs on outer ring, 1 rib on inner ring, type NJ
Remanufacturable
Preferred product
Frequently bought together

Main Dimensions & Performance Data
d | 70 mm | Bore diameter |
D | 180 mm | Outside diameter |
B | 42 mm | Width |
Cr | 285.000 N | Basic dynamic load rating, radial |
C0r | 255.000 N | Basic static load rating, radial |
Cur | 46.000 N | Fatigue load limit, radial |
nG | 7.100 1/min | Limiting speed |
nϑr | 4.250 1/min | Reference speed |
≈m | 6,1 kg | Weight |
Mounting dimensions
da min | 86 mm | Minimum diameter shaft shoulder |
da max | 99 mm | Maximum diameter of shaft shoulder |
Da max | 164 mm | Maximum diameter of housing shoulder |
dc min | 112 mm | Minimum shaft shoulder |
ra max | 2,5 mm | Maximum recess radius |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
r1 min | 3 mm | Minimum chamfer dimension |
s | 4 mm | Axial displacement |
E | 152 mm | Raceway diameter outer ring |
F | 100 mm | Raceway diameter inner ring |
D1 min | 142,7 mm | Minimum rib diameter outer ring |
d1 | 110,3 mm | Maximum rib diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Additional information
HJ414 | L-washer |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch