Select a different country or region to see content for your location.
United States
05:48:05 GMT+0000 (Coordinated Universal Time)



NKIB5905-XL
Needle roller/angular contact ball bearing
Needle roller/angular contact ball bearings NKIB, double direction axial component
Replaces
NKIB5905
Preferred product

Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
D | 42 mm | Outside diameter |
B | 25 mm | Width |
Cr | 26.500 N | Basic dynamic load rating, radial |
C0r | 31.500 N | Basic static load rating, radial |
Ca | 5.400 N | Basic dynamic load rating, axial |
C0a | 9.300 N | Basic static load rating, axial |
Cur | 5.800 N | Fatigue load limit, radial |
Cua | 420 N | Fatigue load limit, axial |
nG | 14.600 1/min | Limiting speed |
nϑr | 12.000 1/min | Reference speed |
≈m | 125,41 g | Weight |
Dimensions
F | 30 mm | Raceway diameter inner ring |
C | 23 mm | Width, outer ring |
rmin | 0,3 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2025-02-15 | Katalog | HR1 | Englisch
Rolling bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products