Select a different country or region to see content for your location.
United States
15:26:30 GMT+0000 (Coordinated Universal Time)



NX10-XL
Needle roller/axial ball bearing
Needle roller/axial ball bearings NX, single direction axial component, for oil lubrication
Replaces
NX10
Preferred product


Main Dimensions & Performance Data
Fw | 10 mm | Bore diameter |
D | 19 mm | Outside diameter |
C | 18 mm | Height |
Cr | 5.000 N | Basic dynamic load rating, radial |
C0r | 3.700 N | Basic static load rating, radial |
Ca | 4.600 N | Basic dynamic load rating, axial |
C0a | 7.200 N | Basic static load rating, axial |
Cur | 730 N | Fatigue load limit, radial |
Cua | 330 N | Fatigue load limit, axial |
nG | 11.000 1/min | Limiting speed |
≈m | 24,85 g | Weight |
Mounting dimensions
da | 14,6 mm | Mounting dimension shaft shoulder |
ra max | 0,3 mm | Maximum recess radius |
D1 | 21,9 mm | Connection diameter snap ring |
C2 | 10 mm | Connection width with snap ring |
Dimensions
C1 | 4,7 mm | Distance to lubrication hole |
C2 | 4,7 mm | Distance to lubrication hole |
dw | 10 mm | Bore diameter of shaft washer |
rmin | 0,3 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
IR6X10X10-IS1-XL | Suitable inner rings IR | |
WR19, SW19 | Snap ring |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch