Select a different country or region to see content for your location.
United States
01:37:30 GMT+0000 (Coordinated Universal Time)



NKX10-Z-TV-XL
Needle roller/axial ball bearing
Needle roller/axial ball bearings NKX..-Z, axial component, single direction, to DIN 5429, with end cap, for grease lubrication
Replaces
NKX10-Z-TV
Preferred product


Main Dimensions & Performance Data
Fw | 10 mm | Bore diameter |
D | 19 mm | Outside diameter |
C | 23 mm | Height |
Cr | 7.000 N | Basic dynamic load rating, radial |
C0r | 7.800 N | Basic static load rating, radial |
Ca | 10.000 N | Basic dynamic load rating, axial |
C0a | 14.000 N | Basic static load rating, axial |
Cur | 1.330 N | Fatigue load limit, radial |
Cua | 690 N | Fatigue load limit, axial |
nG | 12.400 1/min | Limiting speed |
≈m | 39 g | Weight |
Mounting dimensions
da | 19,7 mm | Mounting dimension shaft shoulder |
ra max | 0,3 mm | Maximum recess radius |
Dimensions
D1 max | 25,2 mm | Maximum outerside diameter flange |
D2 max | 25,2 mm | Maximum outerside diameter flange |
C1 | 9 mm | Width of the axial brearing component |
C1 | 6,5 mm | Distance to lubrication hole |
C2 | 6,5 mm | Distance to lubrication hole |
dw | 10 mm | Bore diameter of shaft washer |
rmin | 0,3 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
IR7X10X16-XL | Suitable inner rings IR |
Downloads:
Your current product variant
Sealing | Z | Bearing with end cap |
Cage | TV | Plastic Cage made from PA66 |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch