Select a different country or region to see content for your location.
United States
10:27:16 GMT+0000 (Coordinated Universal Time)


K8X11X13-TV
Needle roller cage assembly
Needle roller cage assembly K..-TV, single row
Preferred product


Hauptabmessungen und Leistungsdaten
Fw | 8 mm | Innerer Hüllkreisdurchmesser |
Ew | 11 mm | Äußerer Hüllkreisdurchmesser |
Bc | 13 mm | Breite |
Cr | 5.100 N | Dynamische Tragzahl, radial |
C0r | 5.800 N | Statische Tragzahl, radial |
Cur | 800 N | Ermüdungsgrenzbelastung, radial |
nG | 32.500 1/min | Grenzdrehzahl |
nϑr | 30.500 1/min | Bezugsdrehzahl |
≈m | 1,71 g | Weight |
Temperaturbereich
Tmin | -20 °C | Betriebstemperatur min. |
Tmax | 120 °C | Betriebstemperatur max. |
Your current product variant
Käfig | TV | Kunststoffkäfig aus PA66 |
Characteristics
Operating conditions for bearing K8X11X13-TV/0-7
In work for K8X11X13-TV/0-7
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting nrb cage assemblies | Englisch
Mounting of rolling bearings - Mounting of needle roller and cage assemblies

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch