Select a different country or region to see content for your location.
United States
13:38:46 GMT+0000 (Coordinated Universal Time)


GF40-DO-C
Rod end
Hydraulic rod end, with rectangular welding face, requiring maintenance, sliding contact surface: steel/steel, open design
Preferred product

Main Dimensions & Performance Data
Cr | 129.000 N | Basic dynamic load rating, radial |
C0r | 306.000 N | Basic static load rating, radial |
d | 40 mm | Bore diameter bearing |
d2 | 100 mm | Outer eye diameter |
l6 | 119 mm | Total length welding head |
D | 62 mm | Outside diameter bearing |
B | 28 mm | Width inner ring |
≈m | 2,39 kg | Weight |
Dimensions
dK | 53 mm | Ball diameter |
α | 7 ° | Tilt angle |
C1 | 35 mm | Width of the rod end |
C1 max | 35,9 mm | Width of the rod end, max. |
h2 | 69 mm | Shank Length Welding Head |
dUT | -0,012 mm | Bore diameter bearing, lower tolerance |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
BUT | -0,12 mm | Width inner ring, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
Gr | 0.043-0.12 | Radial Clearance |
Grmax | 0,12 mm | Radial clearance, maximum |
Grmin | 0,043 mm | Radial clearance, minimum |
Mounting dimensions
r1smin | 0,6 mm | Edge Spacing |
d1 | 45 mm | Outer flange diameter inner ring |
Temperature range
Tmin | -60 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Downloads:
Your current product variant
Clampable | Not clampable |
Maintenance | Maintenance required |
Mounting | Weldable, rectangular |
Lubrication nipple | DIN71412-AM6 (tapered grease nipple) |
Slotted | No |
Sealing | Without |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products