Select a different country or region to see content for your location.
United States
18:06:36 GMT+0000 (Coordinated Universal Time)



IR45X50X35-XL
Inner ring
Inner ring IR..-XL, cylindrical
Replaces
IR45X50X35
Preferred product

Main Dimensions & Performance Data
d | 45 mm | Bore diameter |
F | 50 mm | Raceway diameter inner ring |
B | 35 mm | Width |
-0,005 mm | Raceway diameter upper tolerance | |
-0,019 mm | Raceway diameter lower tolerance | |
rmin | 0,6 mm | Minimum chamfer dimension |
≈m | 0,099 kg | Weight |
Downloads:
Your current product variant
Lubrication hole | Without | |
Special features | Without |

