Select a different country or region to see content for your location.
United States
01:40:04 GMT+0000 (Coordinated Universal Time)



IR300X330X80-XL
Inner ring
Inner ring IR..-XL, cylindrical
Replaces
IR300X330X80
Preferred product

Main Dimensions & Performance Data
d | 300 mm | Bore diameter |
F | 330 mm | Raceway diameter inner ring |
B | 80 mm | Width |
-0,069 mm | Raceway diameter upper tolerance | |
-0,107 mm | Raceway diameter lower tolerance | |
rmin | 2,1 mm | Minimum chamfer dimension |
≈m | 9,2 kg | Weight |
Downloads:
Your current product variant
Lubrication hole | Without | |
Special features | Without |

