Select a different country or region to see content for your location.
United States
21:51:41 GMT+0000 (Coordinated Universal Time)



3305-BD-XL-2HRS-TVH
Angular contact ball bearing
Angular contact ball bearing 33..-BD-XL-2HRS-TVH, double row, X-life, seals, plastic cage
Replaces
3305-B-2RSR-TVH, 3305-BD-2HRS-TVH
Preferred product


Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
D | 62 mm | Outside diameter |
B | 25,4 mm | Width |
Cr | 31.500 N | Basic dynamic load rating, radial |
C0r | 21.000 N | Basic static load rating, radial |
Cur | 1.460 N | Fatigue load limit, radial |
nG | 9.300 1/min | Limiting speed |
≈m | 0,349 kg | Weight |
Mounting dimensions
da min | 32 mm | Minimum diameter shaft shoulder |
Da max | 55 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
D1 | 51,47 mm | Shoulder diameter outer ring |
D2 | 53,72 mm | Caliber diameter outer ring |
d1 | 39,5 mm | Shoulder diameter inner ring |
d2 | 37,63 mm | Caliber diamter inner ring |
a | 35,4 mm | Distance between the apexes of the pressure cones |
α | 30 ° | Contact angle |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Your current product variant
Design variant | B | Bearing without filling slot |
Changed internal design | D | D |
Sealing | 2HRS | Contact seal on both sides |
Cage | TVH | Solid cage made of glass-fiber reinforced polyamid PA66 |
Tolerance class | P6 | Class6 (P6), better than PN |
Dimensional / heat stabilization | SN | Rings dimensional stabilized up to 120° |
Lubricant | GA14 | Ball bearing grease, low noise |
Axial internal clearance | CN | Group N (CN) |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2015-02-13 | Broschüre | OZS | Englisch
Double Row Angular Contact Ball Bearings

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting angular contact | Englisch
Mounting of rolling bearings -Mounting of angular contact ball bearings and tapered roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch