Select a different country or region to see content for your location.
United States
11:45:07 GMT+0000 (Coordinated Universal Time)


NATV15
Yoke type track roller
Yoke type track rollers NATV, full complement needle roller set, with axial guidance, gap seals on both sides
Replaces
NATV 15
Preferred product

Main Dimensions & Performance Data
d | 15 mm | Bore diameter |
D | 35 mm | Outside diameter |
B | 19 mm | Width of the bearing |
Cr w | 12.700 N | Basic dynamic load rating, radial |
C0r w | 23.400 N | Basic static load rating, radial |
Cur w | 3.250 N | Fatigue load limit, radial |
nD G | 1.600 1/min | Speed on permanent grease lubrication |
F0r per | 23.400 N | Permissible static load, radial |
Fr per | 21.500 N | Permissible dynamic load outer ring, radial |
≈m | 0,105 kg | Weight |
Dimensions
C | 18 mm | Width, outer ring |
d2 | 27,6 mm | Outside diameter of thrust washer |
rmin | 0,6 mm | Minimum chamfer dimension |
R | 500 mm | Radius of outer ring outside profile |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting track rollers | Englisch
Mounting of rolling bearings - Mounting of track rollers

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch