Select a different country or region to see content for your location.
United States
20:07:06 GMT+0000 (Coordinated Universal Time)


KRE22-PP
Yoke type track roller
Stud type track rollers KRE..-PP, with axial guidance, with eccentric collar, plastic axial plain washers on both sides
Preferred product

Main Dimensions & Performance Data
D | 22 mm | Outside diameter |
d1 | 10 mm | Fit diameter of roller stud / stud |
B | 36 mm | Width |
Cr w | 4.500 N | Basic dynamic load rating, radial |
C0r w | 5.400 N | Basic static load rating, radial |
Cur w | 740 N | Fatigue load limit, radial |
nD G | 8.000 1/min | Speed on permanent grease lubrication |
≈m | 44,919 g | Weight |
Dimensions
B1 | 13,2 mm | Witdh of thrust washer |
B2 | 23 mm | Bolt/stud length effectively |
C | 12 mm | Width, outer ring |
C1 | 0,6 mm | Protrusion outer ring to thrust washer |
rmin | 0,3 mm | Minimum chamfer dimension |
d2 | 17,5 mm | Stop diameter of thrust washer |
G | M10X1 | Thread |
IG | 12 mm | Thread length |
W | 5 mm | Nominal dimension for hexagonal socket |
de | 13 mm | Diameter of eccentric |
Be | 10 mm | Width, eccentric |
e | 0,5 mm | Eccentricity |
Additional information
NIPA1X4,5 | Drive-fit lubrication nipple | |
MA | 15 Nm | Tightening torque nut |
Downloads:
Your current product variant
Sealing | PP | Three-stage sealing by plastic axial plain washer on both sides |
Outer Ring profile | IOP | Optimized INA-profile |
Grease nipples | 2x | Drive-fit lubrication nipple unmounted 2x |
Assembling aid head | I6 | Hexagon socket |
Mounting aid stud | I6 | Hexagon socket |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting track rollers | Englisch
Mounting of rolling bearings - Mounting of track rollers

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch