Select a different country or region to see content for your location.
United States
20:45:09 GMT+0000 (Coordinated Universal Time)


KR16-SK-PP
Yoke type track roller
Yoke type track roller KR..-SK-PP-A, with cage, with axial guidance, no eccentric
Preferred product

Main Dimensions & Performance Data
D | 16 mm | Outside diameter |
d1 | 6 mm | Fit diameter of roller stud / stud |
B | 28 mm | Width of the roller stud |
Cr w | 3.200 N | Basic dynamic load rating, radial |
C0r w | 3.450 N | Basic static load rating, radial |
Cur w | 465 N | Fatigue load limit, radial |
nD G | 14.000 1/min | Speed on permanent grease lubrication |
≈m | 17,85 g | Weight |
Dimensions
B1 | 12,2 mm | Maximum witdh of thrust washer |
B2 | 16 mm | Bolt/stud length effectively |
C | 11 mm | Width, outer ring |
C1 | 0,6 mm | Protrusion outer ring to thrust washer |
rmin | 0,15 mm | Minimum chamfer dimension |
d2 | 12,5 mm | Stop diameter of thrust washer |
G | M6 | Thread |
IG | 8 mm | Thread length |
W | 4 mm | Width of flats |
R | 500 mm | Radius of outer ring outside profile |
Additional information
MA | 3 Nm | Tightening torque nut |
Downloads:
Your current product variant
Sealing | PP | Three-stage sealing by plastic axial plain washer on both sides |
Outer Ring profile | IOP | Optimized INA-profile |
Grease nipples | Without | Without |
Relubrication feature | Without | Without |
Assembling aid head | SK | Hexagon socket |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting track rollers | Englisch
Mounting of rolling bearings - Mounting of track rollers

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch