Select a different country or region to see content for your location.
United States
04:31:57 GMT+0000 (Coordinated Universal Time)


6302-C3
Deep groove ball bearing
Deep groove ball bearing 63, single row, steel sheet metal cage
Preferred product
Product information


Main Dimensions & Performance Data
d | 15 mm | Bore diameter |
D | 42 mm | Outside diameter |
B | 13 mm | Width |
Cr | 12.000 N | Basic dynamic load rating, radial |
C0r | 5.300 N | Basic static load rating, radial |
Cur | 360 N | Fatigue load limit, radial |
nG | 25.000 1/min | Limiting speed |
nϑr | 17.500 1/min | Reference speed |
≈m | 0,084 kg | Weight |
Mounting dimensions
da min | 20,6 mm | Minimum diameter shaft shoulder |
Da max | 36,4 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
D1 | 33,49 mm | Shoulder diameter outer ring |
D2 | 34,95 mm | Caliber diameter outer ring |
d1 | 23,6 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
f0 | 12 | Calculation factor |