Select a different country or region to see content for your location.
United States
23:05:36 GMT+0000 (Coordinated Universal Time)


30/5-B-TVH
Angular contact ball bearing
Angular contact ball bearing 30..-B-TVH, double row, plastic cage
Frequently bought together


Main Dimensions & Performance Data
d | 5 mm | Bore diameter |
D | 14 mm | Outside diameter |
B | 7 mm | Width |
Cr | 1.780 N | Basic dynamic load rating, radial |
C0r | 940 N | Basic static load rating, radial |
Cur | 49 N | Fatigue load limit, radial |
nG | 51.000 1/min | Limiting speed |
nϑr | 31.500 1/min | Reference speed |
≈m | 0,005 kg | Weight |
Mounting dimensions
da min | 6,4 mm | Minimum diameter shaft shoulder |
Da max | 12,6 mm | Maximum diameter of housing shoulder |
ra max | 0,2 mm | Maximum fillet radius |
Dimensions
rmin | 0,2 mm | Minimum chamfer dimension |
D1 | 11,21 mm | Shoulder diameter outer ring |
D2 | 12,7 mm | Caliber diameter outer ring |
d1 | 8,8 mm | Shoulder diameter inner ring |
d2 | 8,5 mm | Caliber diamter inner ring |
a | 6,9 mm | Distance between the apexes of the pressure cones |
α | 25 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Design variant | B | Bearing without filling slot |
Sealing | Without | Not sealed |
Cage | TVH | Solid cage made of glass-fiber reinforced polyamide PA66 |
Tolerance class | PN | Normal (PN) |
Dimensional / heat stabilization | SN | Rings dimensional stabilized up to 120° |
Lubricant | Without | Bearing not greased |
Axial internal clearance | CN | Group N (CN) |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-09-15 | Katalog | MH1 Mounting angular contact | Englisch
Mounting of rolling bearings -Mounting of angular contact ball bearings and tapered roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
