Select a different country or region to see content for your location.
United States
22:41:26 GMT+0000 (Coordinated Universal Time)



IR22X28X30-XL
Inner ring
Inner ring IR..-XL, cylindrical
Replaces
IR22X28X30
Preferred product

Main Dimensions & Performance Data
d | 22 mm | Bore diameter |
F | 28 mm | Raceway diameter inner ring |
B | 30 mm | Width |
0 mm | Raceway diameter upper tolerance | |
-0,012 mm | Raceway diameter lower tolerance | |
rmin | 0,3 mm | Minimum chamfer dimension |
≈m | 53,6 g | Weight |
Downloads:
Your current product variant
Lubrication hole | Without | |
Special features | Without |

