Select a different country or region to see content for your location.
United States
05:28:58 GMT+0000 (Coordinated Universal Time)


71815-TN
Angular contact ball bearing
Angular contact ball bearing 718..-B-TVP, single row, plastic cage
Preferred product


Main Dimensions & Performance Data
d | 75 mm | Bore diameter |
D | 95 mm | Outside diameter |
B | 10 mm | Width |
Cr | 16.200 N | Basic dynamic load rating, radial |
C0r | 18.100 N | Basic static load rating, radial |
Cur | 1.170 N | Fatigue load limit, radial |
nG | 8.500 1/min | Limiting speed |
nϑr | 4.150 1/min | Reference speed |
≈m | 0,142 kg | Weight |
Mounting dimensions
da min | 78,2 mm | Minimum diameter of shaft shoulder |
Da max | 91,8 mm | Maximum diameter of housing shoulder |
Db max | 93 mm | Maximum diameter of housing shoulder |
ra max | 0,6 mm | Maximum fillet radius of shaft |
ra1 max | 0,3 mm | Maximum fillet radius of housing |
Dimensions
rmin | 0,6 mm | Minimum chamfer dimension |
r1 min | 0,3 mm | Minimum chamfer dimension |
D1 | 87 mm | Shoulder diameter on outer ring wide side face |
d1 | 83 mm | Shoulder diameter on inner ring wide side face |
a | 40,7 mm | Distance between the apexes of the pressure cones |
α | 40 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting angular contact | Englisch
Mounting of rolling bearings -Mounting of angular contact ball bearings and tapered roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products