Select a different country or region to see content for your location.
United States
19:35:58 GMT+0000 (Coordinated Universal Time)


KGSNO12-PP-AS
Linear ball bearing and housing unit
Linear ball bearing and housing unit; Heavy duty range, With segment cutout, without slot, sealed, greased, with relubrication facility
Product information




Hauptabmessungen und Leistungsdaten
FW | 12 mm | Durchmesser Innenhüllkreis |
H | 28 mm | Höhe |
L | 32 mm | Länge |
B | 43 mm | Breite |
Cmax | 900 N | Tragzahl dyn. 1 |
C0 max | 1.100 N | Tragzahl stat. 1 |
≈m | 80 g | Weight |
Anschlussmaße
JB | 32 mm | |
Tol JB | +0,15 | Obere Toleranz |
Tol JB | -0,15 | Untere Toleranz |
B2 | 7,6 mm | 2 |
A5 | 21,5 mm | |
Tol A5 | +0,01 | Obere Toleranz |
Tol A5 | -0,01 | Untere Toleranz |
JL | 23 mm | Abstand 3 |
Tol JL | +0,15 | Obere Toleranz |
Tol JL | -0,15 | Untere Toleranz |
H2 | 18 mm | Mittenhöhe |
Tol H2 | +0,008 | Obere Toleranz |
Tol H2 | -0,016 | Untere Toleranz |
H5 | 6,1 mm | |
T5 | 11 mm | |
H6 | 16,5 mm | |
G2 | M5 | |
N1 | 4,3 mm | |
N4 | 1,6x3,35 | 4 |
N3 | 8 mm | |
K5 | M4 | |
K8 | NIP4MZ | Schmiernippel |
6 | Kugelreihen | |
α | 78 ° | Winkel |
Footnotes
1

2

3

4


Downloads:
Your current product variant
Size code | 12 | |
Seal | PP | |
Relubrication feature | AS |
Recently viewed products