Select a different country or region to see content for your location.
United States
14:35:20 GMT+0000 (Coordinated Universal Time)


LFE25X82-A1-RB
Journal track roller
eccentric bolts for track rollers LFR

Main Dimensions & Performance Data
BGR | 25 | Dimension PIN |
G1 | M20x1,5 | |
d1 | 22 mm | |
L | 92 mm | |
≈m | 0,41 kg | Weight |
Mounting dimensions
A5 | 57 mm | |
Dk | 40 mm | |
Ds | 37 mm | |
d | 25 mm | |
ds | 5,9 mm | 1 |
E | 1 mm | |
H1 | 16 mm | |
L2 | 82 mm | |
L3 | 30 mm | |
S | 3 mm | |
W | 36 mm | |
W1 | 30 mm |
Additional information
LFR..-2Z | siehe Katalog: LF1 | Possible track roller-pin combinations |
Footnotes
1

Downloads:
Your current product variant
Size code | 25 |


All
English

2016-06-7 | Katalog | LF1 | Englisch