Select a different country or region to see content for your location.
United States
00:45:09 GMT+0000 (Coordinated Universal Time)


LTE30-180-A-TR20x4-M-0
Linear table
Linear tables with closed shaft guidance system and trapezoidal lead screw drive, with shaft support block type A, without bellows, with single nut
Frequently bought together










Main Dimensions & Performance Data
B1 | 180 mm | Total Width |
H | 67 mm | Total Height |
L | 180 mm | Length of Carriage |
Mounting dimensions
B4A | 180 mm | Width of Shaft Support Blocks |
b87 | 68 mm | Tolerance ±0,2 |
D3 | 13,5 mm | |
D86 | 32 mm | Tolerance H7 |
d85 | 10 mm | Tolerance h7 1 |
d86 | 0 mm | Tolerance g7 |
G43 | M12 | Thread |
G87 | M6x15 | Thread |
h85 | 35 mm | |
h87 | 44 mm | Tolerance ±0,2 |
JB43 | 158 mm | |
JL43 | 158 mm | |
jB4 | 150 mm | |
jL3 | 12,5 mm | |
K43 | M10 | Thread |
L85 | 18 mm | |
L88 | 36,5 mm | |
S3 | 20 mm | |
T3 | 15,5 mm | |
t43 | 26 mm | Depth of Thread |
T86 | 2,8 mm |
Dimensions
H1 | 64 mm | Height of Carriage |
H4A | 64 mm | Height of Shaft Support Blocks |
H5A | 64 mm | Height of Shaft Support Blocks |
h1 | 32 mm | |
L4 | 38 mm | Length of Shaft Support Block with Drive System |
L5 | 25 mm | Length of Shaft Support Block without drive System |
D7 | 30 mm | Ø Shaft, Tolerance h7 |
Technical data
RX | 98,6 mm | |
RZ | 96 mm | |
S | 4 mm | Safety Distance |
mLAW | 5,04 kg | Mass of Carriage |
vmax | 0,1 m/s | Maximum Speed |
amax | 2,5 m/s2 | Maximum Acceleration |
CI | 9.500 N | Load direction I: compressive load |
C0I | 11.400 N | Load direction I: compressive load |
CII | 9.500 N | Load direction II: tensile load |
C0II | 11.400 N | Load direction II: tensile load |
CIII | 9.500 N | Load direction III: lateral load |
C0III | 11.400 N | Load direction III: lateral load |
M0x per | 540 Nm | Max. permissible static moment per Carriage 2 |
M0y per | 503 Nm | Max. permissible static moment per Carriage 2 |
M0z per | 393 Nm | Max. permissible static moment per Carriage 2 |
d0 | 20 mm | Spindle Diameter |
P | 4 mm | Spindle Pitch |
C0 | 2.550 N | Load capacity Spindle Nut stat 3 |
C0a | 2.550 N | Load capacity fixed Spindle bearing stat |
Additional information
10 Nm | Max. permissible drive torque | |
KB30-P | Linear Ball Bearings 4 | |
2 x 7201-2RS | Rolling Bearings (locating bearing) | |
0,25 mm | Repeat accuracy ± | |
0,81 kg*cm2 | Mass moment of inertia of threaded Spindle |
Temperature range
0 °C | Minimum operating Temperatur | |
80 °C | Maximum operating Temperatur |
Footnotes
1
Thread witness marks may be present on the pin.
2
These values apply if load is evenly distributed over all four linear ball bearings. Values indicate single loads. These must be reduced for combined loads. For design criteria of the linear guidance system, see Catalogue WF1.
3
Basic load ratings in accordance with DIN 69051. Due to the modified calculation algorithms in DIN 69051, the basic load ratings Ca and C0 may differ in comparison with older data.
4
The deflection of the shafts must be taken into consideration. Design of linear ball bearing guidance systems: see Catalogue WF1.
Downloads:
Your current product variant
Size code | 30 | |
Length of carriage | 180 | 180 mm |
Version | A | |
Drive type | TGT | Trapezoidal screw drive |
Spindle pitch | 04 | 4 mm |
Spindle diameter | 20 | 20mm |
Spindle nut design | M | Cylinder nut |
Bellow | 0 | No |

