Select a different country or region to see content for your location.
United States
00:45:05 GMT+0000 (Coordinated Universal Time)


LTE20-130-A-KGT1605-M-0
Linear table
Linear tables with closed shaft guidance system and ball screw drive, with shaft support block type A, without bellows, with single nut
Frequently bought together











Main Dimensions & Performance Data
B1 | 130 mm | Total Width |
H | 48 mm | Total Height |
L | 130 mm | Length of Carriage |
Mounting dimensions
B4A | 130 mm | Width of Shaft Support Blocks |
b87 | 62 mm | Tolerance ±0,2 |
D3 | 11 mm | |
d85 | 9 mm | Tolerance h7 1 |
d86 | 50 mm | Tolerance g7 |
G43 | M8 | Thread |
G87 | M6x15 | Thread |
h85 | 25 mm | |
h87 | 30 mm | Tolerance ±0,2 |
JB43 | 115 mm | |
JL43 | 115 mm | |
jB4 | 108 mm | |
jL3 | 10 mm | |
K43 | M6 | Thread |
L85 | 23 mm | |
L86 | 8 mm | |
L88 | 37 mm | |
S3 | 18 mm | |
T3 | 10 mm | |
t43 | 18 mm | Depth of Thread |
Dimensions
H1 | 46 mm | Height of Carriage |
H4A | 46 mm | Height of Shaft Support Blocks |
H5A | 46 mm | Height of Shaft Support Blocks |
h1 | 23 mm | |
L4 | 29 mm | Length of Shaft Support Block with Drive System |
L5 | 20 mm | Length of Shaft Support Block without drive System |
T56 | 3,75 mm | |
D7 | 20 mm | Ø Shaft, Tolerance h7 |
Technical data
RX | 74,6 mm | |
RZ | 72 mm | |
S | 5 mm | Safety Distance |
mLAW | 1,82 kg | Mass of Carriage |
vmax | 0,25 m/s | Maximum Speed |
amax | 20 m/s2 | Maximum Acceleration |
CI | 4.140 N | Load direction I: compressive load |
C0I | 4.920 N | Load direction I: compressive load |
CII | 4.140 N | Load direction II: tensile load |
C0II | 4.920 N | Load direction II: tensile load |
CIII | 4.140 N | Load direction III: lateral load |
C0III | 4.920 N | Load direction III: lateral load |
M0x per | 178 Nm | Max. permissible static moment per Carriage 2 |
M0y per | 155 Nm | Max. permissible static moment per Carriage 2 |
M0z per | 138 Nm | Max. permissible static moment per Carriage 2 |
d0 | 16 mm | Spindle Diameter |
P | 5 mm | Spindle Pitch |
C | 9.300 N | Load capacity Spindle Nut dyn 3 |
C0 | 13.100 N | Load capacity Spindle Nut stat 3 |
Ca | 13.400 N | Load capacity fixed Spindle bearing dyn |
C0a | 18.800 N | Load capacity fixed Spindle bearing stat |
Additional information
6 Nm | Max. permissible drive torque | |
KB20-P | Linear Ball Bearings 4 | |
ZKLN1034-2RS-PE | Rolling Bearings (locating bearing) | |
0,05 mm | Repeat accuracy ± | |
0,313 kg*cm2 | Mass moment of inertia of threaded Spindle |
Temperature range
0 °C | Minimum operating Temperatur | |
80 °C | Maximum operating Temperatur |
Footnotes
1
Thread witness marks may be present on the pin.
2

3

4

Downloads:
Your current product variant
Size code | 20 | |
Length of carriage | 130 | 130 mm |
Version | A | |
Drive type | KGT | Ball screw drive |
Spindle pitch | 05 | 5 mm |
Spindle diameter | 16 | 16mm |
Spindle nut design | M | Cylinder nut |
Bellow | 0 | No |

