Select a different country or region to see content for your location.
United States
16:23:50 GMT+0000 (Coordinated Universal Time)


VRE322-E
Plummer block housing unit
Plummer block housing, consisting of housing body VR, shaft VRW and two bearings


Main Dimensions & Performance Data
d | 110 mm | Shaft diameter |
a | 450 mm | Length base |
h1 | 295 mm | Height |
g2 | 678 mm | Total width with cover |
≈m | 238 kg | Weight |
Dimensions
B | 50 mm | Width |
b | 95 mm | Width base |
c | 40 mm | Heigth base |
D | 240 mm | Outside diameter bearing |
d2 | 130 mm | Shaft diameter shoulder |
d4 | 100 mm | Shaft dieameter outside |
e | 531 mm | Locking collar width |
h | 150 mm | Center heigth |
m | 380 mm | Distance fixing bore |
n | 520 mm | Bore distance width |
s | M24 | Size of fixing screws |
w1 | 1.133 mm | Length shaft total |
w2 | 210 mm | Distance shaft end |
w3 | 213 mm | Length shaft tap |
w4 | 312,5 mm | Lenght shaft end |
w5 | 458 mm | Length shaft shoulder |
w7 | 362,5 mm | Lenght shaft end |
Additional information
NU322-E-TVP2-C3 | Bearing designation | |
NU322-E-TVP2-C3 + 6322-C3 | Reference bearing designation | |
VR322-E | Housing |
Downloads:

