Select a different country or region to see content for your location.
United States
12:24:45 GMT+0000 (Coordinated Universal Time)


VRE311-D
Plummer block housing unit
Plummer block housing, consisting of housing body VR, shaft VRW and two bearings


Main Dimensions & Performance Data
d | 55 mm | Shaft diameter |
a | 260 mm | Length base |
h1 | 158 mm | Height |
g2 | 407 mm | Total width with cover |
≈m | 39,2 kg | Weight |
Dimensions
B | 29 mm | Width |
b | 60 mm | Width base |
c | 25 mm | Heigth base |
D | 120 mm | Outside diameter bearing |
d2 | 65 mm | Shaft diameter shoulder |
d4 | 48 mm | Shaft dieameter outside |
e | 338 mm | Locking collar width |
h | 80 mm | Center heigth |
m | 210 mm | Distance fixing bore |
n | 300 mm | Bore distance width |
s | M16 | Size of fixing screws |
w1 | 651 mm | Length shaft total |
w2 | 110 mm | Distance shaft end |
w3 | 112 mm | Length shaft tap |
w4 | 181 mm | Lenght shaft end |
w5 | 289 mm | Length shaft shoulder |
Additional information
NU311-E-TVP2-C3 | Bearing designation | |
6311-C3 | Reference bearing designation | |
VR311-D | Housing |
Downloads:


Recently viewed products

Wait to see recently viewed products