Select a different country or region to see content for your location.
United States
13:45:06 GMT+0000 (Coordinated Universal Time)


VRE305-B
Plummer block housing unit
Plummer block housing, consisting of housing body VR, shaft VRW and two bearings


Main Dimensions & Performance Data
d | 25 mm | Shaft diameter |
a | 155 mm | Length base |
h1 | 87 mm | Height |
g2 | 198 mm | Total width with cover |
≈m | 7 kg | Weight |
Dimensions
B | 17 mm | Width |
b | 35 mm | Width base |
c | 16 mm | Heigth base |
D | 62 mm | Outside diameter bearing |
d2 | 35 mm | Shaft diameter shoulder |
d4 | 19 mm | Shaft dieameter outside |
e | 149 mm | Locking collar width |
h | 45 mm | Center heigth |
m | 120 mm | Distance fixing bore |
n | 135 mm | Bore distance width |
s | M12 | Size of fixing screws |
w1 | 298 mm | Length shaft total |
w3 | 40 mm | Length shaft tap |
w4 | 90,5 mm | Lenght shaft end |
w5 | 117 mm | Length shaft shoulder |
Additional information
NJ305-E-TVP2 | Bearing designation | |
6305-C3 | Reference bearing designation | |
VR305-A | Housing |
Downloads:


Recently viewed products

Wait to see recently viewed products