Select a different country or region to see content for your location.
United States
09:56:02 GMT+0000 (Coordinated Universal Time)






Main Dimensions & Performance Data
d1 | 260 mm | Shaft diameter |
a | 960 mm | Length base |
h1 | 625 mm | Total height |
g1 | 330 mm | Total width with lid g1 |
g5 | 340 mm | Total width with lid g5 |
≈m | 360 kg | Weight |
Dimensions
45 ° | Champfer angle | |
b | 290 mm | Width base |
c | 95 mm | Height base foot |
D | 480 mm | Outside Diameter |
dc | 280 mm | Champfer diameter c |
g | 205 mm | Width housing body |
g3 | 170 mm | Locking collar width g3 |
g4 | 148 mm | Locking collar width g4 |
h | 310 mm | Distance shaft axis |
k | 3 mm | Axial displacement |
m | 800 mm | Distance fixing bore |
n | 160 mm | Bore distance width |
s | M36 | Size of fixing screws |
s2 | M20 | Thread fixing bore |
s2 | 8 | Number of screwing holes |
t | 535 mm | Pitch circle dia fixing holes |
u | 42 mm | Width oblong holes |
v | 52 mm | Lenght oblong hole |
Additional information
23252 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products