Select a different country or region to see content for your location.
United States
04:41:39 GMT+0000 (Coordinated Universal Time)


BND3252-H-C-T-AF-D
Housing body
For bearings with a conical bore and clamping sleeve with set shaft,BND






Main Dimensions & Performance Data
d1 | 240 mm | Shaft diameter |
a | 960 mm | Length base |
h1 | 625 mm | Total height |
g1 | 330 mm | Total width with lid g1 |
g2 | 370 mm | Total width with lid g2 |
≈m | 360 kg | Weight |
Dimensions
45 ° | Champfer angle | |
b | 290 mm | Width base |
c | 95 mm | Height base foot |
D | 480 mm | Outside Diameter |
dc | 260 mm | Champfer diameter c |
dz | 260 mm | Champfer diameter dz |
g | 205 mm | Width housing body |
g3 | 170 mm | Locking collar width g3 |
g4 | 148 mm | Locking collar width g4 |
h | 310 mm | Distance shaft axis |
k | 3 mm | Axial displacement |
m | 800 mm | Distance fixing bore |
n | 160 mm | Bore distance width |
s | M36 | Size of fixing screws |
s2 | M20 | Thread fixing bore |
s2 | 8 | Number of screwing holes |
t | 535 mm | Pitch circle dia fixing holes |
u | 42 mm | Width oblong holes |
v | 52 mm | Lenght oblong hole |
Additional information
H2352X(-HG) | Adaptive Sleeve | |
23252..-K | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products