Select a different country or region to see content for your location.
United States
11:31:23 GMT+0000 (Coordinated Universal Time)


BND3244-H-W-Y-AL-D
Housing body
For bearings with a conical bore and clamping sleeve with constant diameter,BND






Main Dimensions & Performance Data
d1 | 200 mm | Shaft diameter |
a | 850 mm | Length base |
h1 | 525 mm | Total height |
g1 | 279 mm | Total width with lid g1 |
g2 | 329 mm | Total width with lid g2 |
≈m | 229 kg | Weight |
Dimensions
b | 250 mm | Width base |
c | 80 mm | Height base foot |
D | 400 mm | Outside Diameter |
g | 175 mm | Width housing body |
g3 | 147 mm | Locking collar width g3 |
g4 | 122 mm | Locking collar width g4 |
h | 260 mm | Distance shaft axis |
k | 4 mm | Axial displacement |
m | 700 mm | Distance fixing bore |
n | 140 mm | Bore distance width |
s | M36 | Size of fixing screws |
s2 | M20 | Thread fixing bore |
s2 | 8 | Number of screwing holes |
t | 445 mm | Pitch circle dia fixing holes |
u | 42 mm | Width oblong holes |
v | 52 mm | Lenght oblong hole |
Additional information
H2344X(-HG) | Adaptive Sleeve | |
23244..-K | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products