Select a different country or region to see content for your location.
United States
02:11:26 GMT+0000 (Coordinated Universal Time)






Main Dimensions & Performance Data
d1 | 240 mm | Shaft diameter |
a | 890 mm | Length base |
h1 | 550 mm | Total height |
g1 | 284 mm | Total width with lid g1 |
g5 | 304 mm | Total width with lid g5 |
≈m | 265 kg | Weight |
Dimensions
45 ° | Champfer angle | |
b | 250 mm | Width base |
c | 80 mm | Height base foot |
D | 400 mm | Outside Diameter |
dc | 256 mm | Champfer diameter c |
g | 160 mm | Width housing body |
g3 | 152 mm | Locking collar width g3 |
g4 | 122 mm | Locking collar width g4 |
h | 270 mm | Distance shaft axis |
k | 4 mm | Axial displacement |
m | 720 mm | Distance fixing bore |
n | 140 mm | Bore distance width |
s | M36 | Size of fixing screws |
s2 | M20 | Thread fixing bore |
s2 | 8 | Number of screwing holes |
t | 455 mm | Pitch circle dia fixing holes |
u | 42 mm | Width oblong holes |
v | 52 mm | Lenght oblong hole |
Additional information
23148 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products