Select a different country or region to see content for your location.
United States
22:43:53 GMT+0000 (Coordinated Universal Time)






Main Dimensions & Performance Data
d1 | 200 mm | Shaft diameter |
a | 710 mm | Length base |
h1 | 455 mm | Total height |
g1 | 242 mm | Total width with lid g1 |
g5 | 248 mm | Total width with lid g5 |
≈m | 162 kg | Weight |
Dimensions
45 ° | Champfer angle | |
b | 220 mm | Width base |
c | 85 mm | Height base foot |
D | 340 mm | Outside Diameter |
dc | 212 mm | Champfer diameter c |
g | 135 mm | Width housing body |
g3 | 124 mm | Locking collar width g3 |
g4 | 108 mm | Locking collar width g4 |
h | 220 mm | Distance shaft axis |
k | 3 mm | Axial displacement |
m | 560 mm | Distance fixing bore |
n | 120 mm | Bore distance width |
s | M36 | Size of fixing screws |
s2 | M16 | Thread fixing bore |
s2 | 8 | Number of screwing holes |
t | 380 mm | Pitch circle dia fixing holes |
u | 42 mm | Width oblong holes |
v | 52 mm | Lenght oblong hole |
Additional information
23140 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products