Select a different country or region to see content for your location.
United States
12:54:13 GMT+0000 (Coordinated Universal Time)






Main Dimensions & Performance Data
d1 | 150 mm | Shaft diameter |
a | 580 mm | Length base |
h1 | 345 mm | Total height |
g1 | 186 mm | Total width with lid g1 |
g5 | 186 mm | Total width with lid g5 |
≈m | 66,4 kg | Weight |
Dimensions
45 ° | Champfer angle | |
b | 200 mm | Width base |
c | 60 mm | Height base foot |
D | 250 mm | Outside Diameter |
dc | 158 mm | Champfer diameter c |
g | 102 mm | Width housing body |
g3 | 93 mm | Locking collar width g3 |
g4 | 85 mm | Locking collar width g4 |
h | 170 mm | Distance shaft axis |
k | 2 mm | Axial displacement |
m | 450 mm | Distance fixing bore |
n | 110 mm | Bore distance width |
s | M24 | Size of fixing screws |
s2 | M12 | Thread fixing bore |
s2 | 8 | Number of screwing holes |
t | 285 mm | Pitch circle dia fixing holes |
u | 30 mm | Width oblong holes |
v | 35 mm | Lenght oblong hole |
Additional information
23130 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products