Select a different country or region to see content for your location.
United States
18:19:07 GMT+0000 (Coordinated Universal Time)


BND3128-H-W-Y-BL-D
Housing body
For bearings with a conical bore and clamping sleeve with constant diameter,BND






Main Dimensions & Performance Data
d1 | 125 mm | Shaft diameter |
a | 470 mm | Length base |
h1 | 315 mm | Total height |
g1 | 170 mm | Total width with lid g1 |
g2 | 190 mm | Total width with lid g2 |
≈m | 57 kg | Weight |
Dimensions
b | 160 mm | Width base |
c | 45 mm | Height base foot |
D | 225 mm | Outside Diameter |
g | 95 mm | Width housing body |
g3 | 85 mm | Locking collar width g3 |
g4 | 77 mm | Locking collar width g4 |
h | 155 mm | Distance shaft axis |
k | 3 mm | Axial displacement |
m | 380 mm | Distance fixing bore |
n | 85 mm | Bore distance width |
s | M20 | Size of fixing screws |
s2 | M12 | Thread fixing bore |
s2 | 8 | Number of screwing holes |
t | 270 mm | Pitch circle dia fixing holes |
u | 25 mm | Width oblong holes |
v | 35 mm | Lenght oblong hole |
Additional information
H3128 | Adaptive Sleeve | |
23128..-K | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products