Select a different country or region to see content for your location.
United States
00:20:18 GMT+0000 (Coordinated Universal Time)


BND3084-H-C-Y-BL-D
Housing body
For bearings with a conical bore and clamping sleeve with set shaft,BND






Main Dimensions & Performance Data
d1 | 400 mm | Shaft diameter |
a | 1.100 mm | Length base |
h1 | 755 mm | Total height |
g1 | 310 mm | Total width with lid g1 |
g2 | 350 mm | Total width with lid g2 |
≈m | 413 kg | Weight |
Dimensions
45 ° | Champfer angle | |
b | 340 mm | Width base |
c | 115 mm | Height base foot |
D | 620 mm | Outside Diameter |
dc | 420 mm | Champfer diameter c |
dz | 420 mm | Champfer diameter dz |
g | 180 mm | Width housing body |
g3 | 150 mm | Locking collar width g3 |
g4 | 149 mm | Locking collar width g4 |
h | 375 mm | Distance shaft axis |
k | 7 mm | Axial displacement |
m | 940 mm | Distance fixing bore |
n | 210 mm | Bore distance width |
s | M48 | Size of fixing screws |
s2 | M20 | Thread fixing bore |
s2 | 8 | Number of screwing holes |
t | 670 mm | Pitch circle dia fixing holes |
u | 56 mm | Width oblong holes |
v | 75 mm | Lenght oblong hole |
Additional information
H3084X-HG | Adaptive Sleeve | |
23084..-K | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products