Select a different country or region to see content for your location.
United States
04:17:54 GMT+0000 (Coordinated Universal Time)


BND3076-H-C-Y-BF-D
Housing body
For bearings with a conical bore and clamping sleeve with set shaft,BND






Main Dimensions & Performance Data
d1 | 360 mm | Shaft diameter |
a | 1.000 mm | Length base |
h1 | 680 mm | Total height |
g1 | 294 mm | Total width with lid g1 |
g2 | 329 mm | Total width with lid g2 |
≈m | 340 kg | Weight |
Dimensions
45 ° | Champfer angle | |
b | 300 mm | Width base |
c | 105 mm | Height base foot |
D | 560 mm | Outside Diameter |
dc | 380 mm | Champfer diameter c |
dz | 380 mm | Champfer diameter dz |
g | 160 mm | Width housing body |
g3 | 142 mm | Locking collar width g3 |
g4 | 141 mm | Locking collar width g4 |
h | 340 mm | Distance shaft axis |
k | 7 mm | Axial displacement |
m | 840 mm | Distance fixing bore |
n | 190 mm | Bore distance width |
s | M48 | Size of fixing screws |
s2 | M20 | Thread fixing bore |
s2 | 8 | Number of screwing holes |
t | 610 mm | Pitch circle dia fixing holes |
u | 56 mm | Width oblong holes |
v | 75 mm | Lenght oblong hole |
Additional information
H3076-HG | Adaptive Sleeve | |
23076..-K | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products