Select a different country or region to see content for your location.
United States
06:54:46 GMT+0000 (Coordinated Universal Time)


BND3072-H-C-Y-BL-D
Housing body
For bearings with a conical bore and clamping sleeve with set shaft,BND






Main Dimensions & Performance Data
d1 | 340 mm | Shaft diameter |
a | 960 mm | Length base |
h1 | 660 mm | Total height |
g1 | 290 mm | Total width with lid g1 |
g2 | 325 mm | Total width with lid g2 |
≈m | 312 kg | Weight |
Dimensions
45 ° | Champfer angle | |
b | 280 mm | Width base |
c | 100 mm | Height base foot |
D | 540 mm | Outside Diameter |
dc | 360 mm | Champfer diameter c |
dz | 360 mm | Champfer diameter dz |
g | 170 mm | Width housing body |
g3 | 140 mm | Locking collar width g3 |
g4 | 138 mm | Locking collar width g4 |
h | 330 mm | Distance shaft axis |
k | 5 mm | Axial displacement |
m | 820 mm | Distance fixing bore |
n | 180 mm | Bore distance width |
s | M36 | Size of fixing screws |
s2 | M20 | Thread fixing bore |
s2 | 8 | Number of screwing holes |
t | 590 mm | Pitch circle dia fixing holes |
u | 42 mm | Width oblong holes |
v | 52 mm | Lenght oblong hole |
Additional information
H3072-HG | Adaptive Sleeve | |
23072..-K | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products